SBVS361A April 2020 – November 2020 TPS7B84-Q1
PRODUCTION DATA
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage | 3 | 40 | V | |
VOUT | Output voltage | 1.2 | 18 | V | |
IOUT | Output current | 0 | 150 | mA | |
FEN | Enable pin frequency(1) | 5 | kHz | ||
VEN | High voltage (I/O) | 0 | 40 | V | |
COUT | Output capacitor(3) | 2.2 | 220 | µF | |
ESR | Output capacitor ESR requirements(4) | 0.001 | 2 | Ω | |
CIN | Input capacitor(2) | 0.1 | 1 | µF | |
TJ | Operating junction temperature | –40 | 150 | °C |