SBVS388B January 2021 – January 2022 TPS785-Q1
PRODUCTION DATA
This device is designed to operate from an input supply voltage range of 1.95 V to 6.0 V. The input supply must be well regulated and free of spurious noise. To ensure that the output voltage is well regulated and dynamic performance is optimum, the input supply must be at least VOUT(nom) + 0.75 V. TI requires using a 1-µF or greater input capacitor to reduce the impedance of the input supply, especially during transients.