SBVS388B January 2021 – January 2022 TPS785-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIN | Input voltage | 1.7 | 6.0 | V | |||
VOUT | Output voltage | Adjustable output | 1.2 | 5.5 | V | ||
Fixed output | 0.65 | 5.0 | |||||
VOUT | Output accuracy(5) (1) | 1 mA ≤ IOUT ≤ 1 A, VOUT(nom) + 0.75 V or 2.0 V (whichever is greater) ≤ VIN ≤ 6.0 V |
TJ = 25°C | –0.5 | 0.5 | % | |
–40°C ≤ TJ ≤ 85°C | –1 | 1 | |||||
–40°C ≤ TJ ≤ 150°C | –1.7 | 1.7 | |||||
VOUT | Line regulation | VOUT(nom) + 0.75 V or 2.0 V (whichever is greater) ≤ VIN ≤ 6.0 V | 0.3 | mV | |||
VOUT | Load regulation | 0.1 mA ≤ IOUT ≤ 1 A | –40°C ≤ TJ ≤ 85°C | –7.5 | 7.5 | mV | |
0.1 mA ≤ IOUT ≤ 1 A, –40°C ≤ TJ ≤ 150°C |
VOUT ≤ 3.3 V | –7.5 | 15 | ||||
VOUT > 3.3 V | –7.5 | 20 | |||||
ΔVOUT | Load transient response settling time(2) (3) | tR = tF = 1 µs, COUT = 10 µF | IOUT = 300 mA to 700 mA |
10 | µs | ||
Load transient response overshoot, undershoot (3) (6) | IOUT = 300 mA to 700 mA |
–2% | %VOUT | ||||
IOUT = 700 mA to 300 mA |
10% | %VOUT | |||||
IOUT = 0 mA to 1000 mA |
–10% | %VOUT | |||||
IGND | Ground current | IOUT = 0 mA VOUT(nom) + 0.5 V or 2.0 V (whichever is greater) ≤ VIN ≤ 6.0 V |
TJ = 25°C | 15 | 25 | 33 | µA |
–40°C ≤ TJ ≤ 85°C | 35 | µA | |||||
–40°C ≤ TJ ≤ 150°C | 40 | µA | |||||
IOUT = 500 µA VOUT(nom) + 0.5 V or 2.0 V (whichever is greater) ≤ VIN ≤ 6.0 V |
TJ = 25°C | 33 | 44 | µA | |||
–40°C ≤ TJ ≤ 85°C | 47 | µA | |||||
–40°C ≤ TJ ≤ 150°C | 50 | µA | |||||
IOUT = 100 µA VOUT(nom) + 0.5 V or 2.0 V (whichever is greater) ≤ VIN ≤ 6.0 V |
–40°C ≤ TJ ≤ 85°C | 45 | µA | ||||
ISHDN | Shutdown current | VEN ≤ 0.3 V VOUT(nom) + 0.5 V or 2.0 V (whichever is greater) ≤ VIN ≤ 6.0 V |
TJ = 25°C | 0.01 | 0.05 | µA | |
–40°C ≤ TJ ≤ 85°C | 0.25 | ||||||
–40°C ≤ TJ ≤ 150°C | 3 | ||||||
VFB | Feedback voltage | Adjustable output only | 1.182 | 1.2 | 1.218 | V | |
IFB | Feedback pin current | Adjustable output only | –0.05 | 0.01 | 0.05 | µA | |
ICL | Output current limit | VIN = VOUT(nom) + 1.25 V or 2.0 V (whichever is greater), VOUT = 0.9 x VOUT(nom) (4) |
1.04 | 1.65 | A | ||
ISC | Short-circuit current limit | VOUT = 0 V | 550 | mA | |||
VDO | Dropout voltage (DRB package) | IOUT = 1 A, VOUT = 0.95 x VOUT(nom) |
0.65 V ≤ VOUT < 0.8 V | 1130 | mV | ||
0.8 V ≤ VOUT < 1.0 V | 960 | ||||||
1.0 V ≤ VOUT < 1.2 V | 800 | ||||||
1.2 V ≤ VOUT < 1.5 V | 725 | ||||||
1.5 V ≤ VOUT < 1.8 V | 500 | ||||||
1.8 V ≤ VOUT < 2.5 V | 425 | ||||||
2.5 V ≤ VOUT < 3.3 V | 350 | ||||||
3.3 V ≤ VOUT ≤ 5.5 V | 315 | ||||||
Dropout voltage (KVU package) | IOUT = 1 A, VOUT = 0.95 x VOUT(nom) |
0.65 V ≤ VOUT < 0.8 V | 1225 | ||||
0.8 V ≤ VOUT < 1.0 V | 1070 | ||||||
1.0 V ≤ VOUT < 1.2 V | 915 | ||||||
1.2 V ≤ VOUT < 1.5 V | 755 | ||||||
1.5 V ≤ VOUT < 1.8 V | 605 | ||||||
1.8 V ≤ VOUT < 2.5 V | 540 | ||||||
2.5 V ≤ VOUT < 3.3 V | 455 | ||||||
3.3 V ≤ VOUT ≤ 5.5 V | 425 | ||||||
IOUT = 850 mA, VOUT = 0.95 x VOUT(nom) |
VOUT = 1.8 V | 500 | |||||
IOUT = 500 mA, VOUT = 0.95 x VOUT(nom) |
VOUT = 1.2 V | 500 | |||||
PSRR | Power-supply rejection ratio | IOUT =
1 A, VIN = VOUT + 1 V |
f = 1 kHz | 60 | dB | ||
f = 100 kHz | 45 | ||||||
f = 1 MHz | 30 | ||||||
Vn | Output noise voltage | BW = 10 Hz to 100 kHz, VOUT = 1.2 V | 30 | µVRMS | |||
VUVLO | UVLO threshold | VIN rising | 1.28 | 1.42 | 1.62 | V | |
VIN falling | 1.17 | 1.29 | 1.42 | ||||
VUVLO(HYST) | UVLO hysteresis | VIN hysteresis | 130 | mV | |||
tSTR | Start-up time | From EN low-to-high transition to VOUT = VOUT(nom) x 92% | 280 | 550 | 785 | µs | |
VEN(HI) | EN pin logic high voltage | 0.9 | V | ||||
VEN(LOW) | EN pin logic low voltage | 0.3 | |||||
IEN | Enable pin current | VIN = VEN = 6.0 V | 10 | nA | |||
RPULLDOWN | Pulldown resistance | VIN = 3.3 V | 100 | Ω | |||
TSD(shutdown) | Thermal shutdown temperature | Shutdown, temperature increasing | 170 | °C | |||
TSD(reset) | Thermal shutdown reset temperature | Reset, temperature decreasing | 155 |