over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
NOM |
MAX |
UNIT |
VIN |
Input supply voltage |
1.4 |
|
5.5 |
V |
VEN |
Enable input voltage |
0 |
|
5.5 |
V |
VOUT |
Nominal output voltage range |
0.6 |
|
3.3 |
V |
IOUT |
Output current |
0 |
|
300 |
mA |
CIN |
Input capacitor(2) |
|
1 |
|
µF |
COUT |
Output capacitance(3) |
0.47 |
|
40 |
µF |
ESR |
Output capacitor effective series resistance |
|
|
100 |
mΩ |
TJ |
Operating junction temperature |
–40 |
|
125 |
°C |
(1) All voltages are with respect to GND.
(2) An input capacitor is not required for LDO stability. However, an input capacitor with an effective value of 0.47μF minimum is recommended to counteract the effect of source resistance and inductance, which in some cases causes symptoms of system-level instability such as ringing or oscillation, especially in the presence of load transients. Depending on the characteristics of the input voltage source, use a larger input capacitance if needed.
(3) Effective output capacitance of 0.47μF minimum and 40μF maximum is required for stability. The effective output capacitance accounts for tolerance, temperature, voltage, and any other factors that affect the value, and is often 50% smaller than the capacitors specified value.