TPS7B4260-Q1 Automotive, 300mA, 40V, Voltage-Tracking LDO With 6mV Tracking
Tolerance
1 Features
AEC-Q100
qualified for automotive applications:
Temperature grade 1: –40°C to +125°C,
TA
Junction temperature: –40°C to +150°C,
TJ
Wide
input voltage range:
Absolute maximum range: –40V to +45V
Operating range: 3.3V to 40V
Output
voltage:
Wide operating range: 2V to 40V
Output voltage flexibility: VOUT can
be scaled to values that are higher or lower than
the reference using external resistors in a
voltage divider configuration
Maximum
output current: 300mA
Very
tight output-tracking tolerance: 6mV (max)
Low
dropout voltage: 330mV at 200mA
Combined enable and reference
functionalities
Low
quiescent current at light load: 55μA
Stable
over a wide range of ceramic output capacitor
values:
COUT range: 1μF to 100μF
ESR range: 1mΩ to 2Ω
Integrated protection features:
Reverse current protection
Reverse polarity protection
Overtemperature protection
Protection against output short circuit to ground
and supply
Available in the HSOIC (DDA) low thermal
resistance (RθJA = 48°C/W) 8-pin
package