SBVS453 May 2024 TLV770
PRODUCTION DATA
For this design example, the 3.3V output version (TLV77033) is selected. A nominal 4.0V input supply is assumed. Use a minimum 1μF input capacitor to minimize the effect of resistance and inductance between the 4.0V source and LDO input. Use a minimum 0.47μF output capacitance for stability and good load transient response. The dropout voltage (VDO) is less than 50mV maximum at a 3.3V output voltage and 50mA output current. There are no dropout issues with a minimum 3.8V input voltage (4.0V − 5%) and a maximum 50mA output current.