SBVS453 May 2024 TLV770
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ΔVOUT | Output voltage tolerance | 1.2V ≤ VOUT < 1.8V | –2.5 | 2.5 | % | ||
1.8V ≤ VOUT ≤ 3.3V | –2 | 2 | |||||
TJ = –40℃ to 85℃ | 1.2V ≤ VOUT < 1.8V | –3 | 3 | ||||
1.8V ≤ VOUT < 2.5V | –2.75 | 2.75 | |||||
2.5V ≤ VOUT ≤ 3.3V | –2.5 | 2.5 | |||||
ΔVOUT | Line regulation | VIN = (VOUT(NOM) + 0.5V) to 5.5V | 0.01 | 0.1 | %/V | ||
ΔVOUT | Load regulation | IOUT = 1mA to 50mA | 85 | 110 | µV/mA | ||
IGND | Quiescent ground current | VEN = VIN = 5.5V, IOUT = 0mA, TJ = –40°C to 85°C | 80 | 120 | µA | ||
ISHDN | Shutdown ground current | VEN < VEN(LOW), VIN = 5.5V, TJ = –40°C to 85°C | 0.01 | 2 | µA | ||
VDO | Dropout voltage | IOUT = 50mA, VIN = 95% x VOUT(NOM) |
1.2V ≤ VOUT < 1.8V(1)(2) | 220 | mV | ||
1.8V ≤ VOUT < 2.5V | 60 | ||||||
2.5V ≤ VOUT ≤ 3.3V | 45 | ||||||
IOUT = 50mA, VIN = 95% x VOUT(NOM), TJ = –40°C to 85°C |
1.2V ≤ VOUT < 1.8V(1)(2) | 230 | |||||
1.8V ≤ VOUT < 2.5V | 65 | ||||||
2.5V ≤ VOUT ≤ 3.3V | 50 | ||||||
ICL | Output current limit | VOUT = 0.9 x VOUT(NOM), TJ = –40°C to 85°C | 80 | 210 | mA | ||
PSRR | Power-supply rejection ratio | IOUT = 50mA, VIN = VOUT + 1.0V |
f = 100kHz | 56 | dB | ||
f = 1MHz | 55 | ||||||
VN | Output noise voltage | BW = 10Hz to 100kHz, VOUT = 1.2V, IOUT = 50mA | 90 | µVRMS | |||
RPULLDOWN | Output automatic discharge pulldown resistance | VEN < VEN(LOW) (output disabled), VIN = 3.3V | 135 | Ω | |||
TSD | Thermal shutdown | TJ rising | 160 | °C | |||
TJ falling | 140 | ||||||
VEN(LOW) | Low input threshold | VEN falling until the output is disabled, TJ = –40°C to 85°C | 0.3 | V | |||
VEN(HI) | High input threshold | VEN rising until the output is enabled, TJ = –40°C to 85°C | 0.9 | V | |||
IEN | EN input leakage current | VEN = 5.5V and VIN = 5.5V | 0.01 | 1 | µA |