SBVS457A August 2024 – September 2024 TPS7A20U
PRODUCTION DATA
The device has an independent undervoltage lockout (UVLO) circuit that monitors the input voltage. This circuit allows for a controlled and consistent turn on and off of the output voltage. To prevent the device from turning off if the input drops during turn on, the UVLO has hysteresis; see the Electrical Characteristics table.