SBVS457A August 2024 – September 2024 TPS7A20U
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ΔVOUT | Output voltage tolerance | VIN = (VOUT(NOM) + 0.3V) to 6.0V, IOUT = 1 mA to 75 mA | VOUT ≥ 1.85V |
–1.5 | 1.5 | % | |
VOUT < 1.85V |
–30 | 30 | mV | ||||
ΔVOUT | Line regulation | VIN = (VOUT(NOM) + 0.3V) to 6.0V, IOUT = 1mA | 0.03 | %/V | |||
ΔVOUT | Load regulation | IOUT = 1mA to 75mA | 3 | mV | |||
IGND | Quiescent ground current | VEN = VIN = 6V, IOUT = 0mA |
TJ = 25°C | 6.5 | 9.5 | µA | |
TJ = –40°C to 85°C | 11 | ||||||
TJ = –40°C to 125°C | 15 | ||||||
VEN = VIN = 6 V, IOUT = 75mA | 1500 | ||||||
ISHDN | Shutdown ground current | VEN = 0V (disabled), VIN = 6.0V |
TJ = 25°C | 0.07 | 0.2 | µA | |
TJ = –40°C to 85°C | 2 | ||||||
TJ = –40°C to 125°C | 10 | ||||||
IGND(DO) | IGND in dropout | VIN ≤ VOUT(NOM) , IOUT = 0mA, VEN = VIN | 6.5 | 15 | µA | ||
VDO | Dropout voltage | IOUT = 75mA, VOUT = 95% x VOUT(NOM) |
1.5V ≤ VOUT ≤ 5.5V | 95 | mV | ||
ICL | Output current limit | VOUT = 0.9 x VOUT(NOM), VIN = VOUT(NOM) + 0.5V |
VOUT < 1.5V | 95 | 180 | 265 | mA |
VOUT = 0.9 x VOUT(NOM), VIN = VOUT(NOM) + 0.3 V |
VOUT ≥ 1.5V | 95 | 185 | 265 | |||
PSRR | Power-supply rejection ratio | IOUT = 20mA, VIN = VOUT + 1.0V |
f = 100Hz | 88 | dB | ||
f = 1kHz | 87 | ||||||
f = 10kHz | 72 | ||||||
f = 100kHz | 62 | ||||||
f = 1MHz | 42 | ||||||
IOUT = 75mA, VIN = VOUT + 1.0V |
f = 100Hz | 80 | |||||
f = 1kHz | 89 | ||||||
f = 10kHz | 73 | ||||||
f = 100kHz | 63 | ||||||
f = 1MHz | 44 | ||||||
VN | Output noise voltage | BW = 10Hz to 100kHz, VOUT = 2.8V |
IOUT = 75mA | 7 | µVRMS | ||
IOUT = 1mA | 8 | ||||||
RPULLDOWN | Output automatic discharge pulldown resistance | VEN < VEN(LOW) (output disabled), VIN = 3.1V | 285 | Ω | |||
TSD | Thermal shutdown | TJ rising | 165 | °C | |||
TJ falling | 140 | ||||||
VEN(LOW) | Low input threshold | VIN = 1.6V to 6.0V, VEN falling until the output is disabled |
0.3 | V | |||
VEN(HI) | High input threshold | VIN = 1.6V to 6.0V VEN rising until the output is enabled |
0.9 | V | |||
VUVLO | UVLO threshold | VIN rising | 1.11 | 1.35 | 1.59 | V | |
VIN falling | 1.05 | 1.3 | 1.55 | ||||
VUVLO(HYST) | UVLO hysteresis | 47 | mV | ||||
IEN | EN input leakage current | VEN = 6.0V and VIN = 6.0V | 90 | 250 | nA | ||
REN(PULL-DOWN) | Smart enable pulldown resistor | VEN = 0.25V | 500 | KΩ |