SBVU059A December 2019 – September 2023
Table 6-1 shows the TPS7A53EVM-031 BOM.
Designator | QTY | Value | Description | Package Reference | Part Number | Manufacturer | Alternate Part Number | Alternate Manufacturer |
---|---|---|---|---|---|---|---|---|
!PCB1 | 1 | Printed Circuit Board | LP031 | Any | ||||
C2, C7 | 2 | 47 µF | CAP, CERM, 47 µF, 10 V, ±20%, X5R, 0805 | 0805 | GRM21BR61A476ME15 | MuRata | ||
C9 | 1 | 0.01 µF | 'CAP, CERM, 0.01 µF, 100 V, ±10%, X7R, 0603 | 0603 | C0603C103K1RACTU | Kemet | ||
C10 | 1 | 0.01 µF | CAP, CERM, 0.01 uF, 50 V, ±5%, X7R, 0805 | 0805 | 08055C103JAT2A | AVX | ||
J2, J6, J7 | 3 | Standard Banana Jack, Insulated, Red | 6091 | 6091 | Keystone | |||
J3, J5 | 2 | Header, 2.54 mm, 2×1, Gold, SMT | Header, 2.54 mm, 2×1, SMT | 61000218321 | Wurth Elektronik | |||
J8, J9, J10 | 3 | Standard Banana Jack, Insulated, Black | 6092 | 6092 | Keystone | |||
LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W × 0.200" H - 10,000 per roll | PCB Label 0.650 × 0.200 in | THT-14-423-10 | Brady | |||
R1, R2 | 2 | 10.0 kΩ | RES, 10.0 kΩ, 1%, 0.1 W, 0603 | 0603 | CRCW060310K0FKEA | Vishay-Dale | ||
R3 | 1 | 11.8 kΩ | RES, 11.8 kΩ, 1%, 0.1 W, 0603 | 0603 | CRCW060311K8FKEA | Vishay-Dale | ||
R4 | 1 | 3.74 kΩ | RES, 3.74 kΩ, 1%, 0.1 W, 0603 | 0603 | CRCW06033K74FKEA | Vishay-Dale | ||
SH-J1 | 1 | 1×2 | Shunt, 100 mil, Gold plated, Black | Shunt | 969102-0000-DA | 3M | SNT-100-BK-G | Samtec |
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9 | 9 | SMT | Test Point, Compact, SMT | Testpoint_Keystone_Compact | 5016 | Keystone | ||
U1 | 1 | Automotive-Grade 4-A, High-Accuracy, Low-Noise, LDO Voltage Regulator, RGR0020A (VQFN-20) | RGR0020A | TPS7A5301RPS | Texas Instruments | |||
C1, C8 | 0 | 68 µF | CAP, TA, 68 µF, 16 V, ±10%, 0.2 Ω, SMD | 6032-28 | TPSC686K016R0200 | AVX | ||
C3, C4, C5, C6 | 0 | 10 µF | CAP, CERM, 10 µF, 16 V, ±10%, X5R, 0805 | 0805 | GRM21BR61C106KE15L | MuRata | ||
C11 | 0 | 10 µF | CAP, CERM, 10 µF, 16 V, ±20%, X5R, 0805 | 0805 | 0805YD106MAT2A | AVX | ||
FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |||
J9, J10 | 0 | Connector, SMA Jack, Vertical, Gold, SMD | SMA | 142-0711-201 | Cinch Connectivity | |||
J11, J12 | 0 | TH, 6-Leads, Body 608 × 100 mil, Pitch 100 mil | PEC06SAAN | Sullins Connector Solutions |