SBVU066A August 2020 – April 2021 TPS51397A
The TPS51397AEVM is a single, synchronous buck converter providing 5 V at 10 A from 5.5-V to 24-V input. For 5-V output application, it can support Vin from 5.5 V. While for lower output application, for example, a 1.05-V output, it can support Vin from 4.5 V.
A summary of the TPS51397AEVM performance specifications is provided in Table 2-1. Specifications are given for an input voltage of 12 V and an output voltage of 5 V, unless otherwise specified. The ambient temperature is 25°C for all measurements, unless otherwise noted.
SPECIFICATIONS | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
VIN Input voltage | 5.5 | 12 | 24 | V | |
Output voltage setpoint |
5 | V | |||
Output current range | VIN = 5.5 V to 24 V | 0 | 10 | A | |
Output ripple voltage | VIN = 12 V, IOUT = 10 A | 30 | mVPP | ||
Output rise time | Soft start pin floating | 1.2 | ms |