All trademarks are the property of their respective owners.
The TPS6284x is a family of synchronous, step-down converters in a 3-mm × 5-mm HVSSOP package. The BSR123 EVM contains two completely independent circuits, each for a different IC version. See Table 1-1 for a summary of the BSR123 EVMs.
The reference designator order is grouped together by sub-circuit. Reference designators beginning with '1' (for example, R1x, J1x, C1x) are part of one sub-circuit. The second digit of each reference designator is the same for the same component in different sub-circuits. R11 and R21, for example, refer to the same resistor in each sub-circuit.
EVM VERSION | IC INSTALLED | OUTPUT VOLTAGE | OUTPUT VOLTAGE RANGE | OUTPUT CURRENT |
---|---|---|---|---|
TPS62841-2EVM123 (BSR123) |
TPS62842 (U11) | 3.3 V | 1.8 - 3.6 V (selectable) | 750 mA |
TPS62841 (U21) | 1.2 V | 0.8 - 1.55 V (selectable) | 750 mA |