• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TPS62841-2EVM123 User's Guide

    • SBVU067A April   2020  – June 2021 TPS62840

       

  • CONTENTS
  • SEARCH
  • TPS62841-2EVM123 User's Guide
  1.   Trademarks
  2. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
      1. 1.2.1 Adjusting the Output Voltage
      2. 1.2.2 Input and Output Capacitors
      3. 1.2.3 Loop Response Measurement
  3. 2Setup
    1. 2.1 Input/Output Connector Descriptions
    2. 2.2 Setup
  4. 3TPS62841-2EVM123 Test Results
  5. 4Board Layout
  6. 5Schematic and Bill of Materials (BOM)
    1. 5.1 Schematic
    2. 5.2 Bill of Materials
  7. 6Revision History
  8. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

EVM USER'S GUIDE

TPS62841-2EVM123 User's Guide

Trademarks

All trademarks are the property of their respective owners.

1 Introduction

The TPS6284x is a family of synchronous, step-down converters in a 3-mm × 5-mm HVSSOP package. The BSR123 EVM contains two completely independent circuits, each for a different IC version. See Table 1-1 for a summary of the BSR123 EVMs.

The reference designator order is grouped together by sub-circuit. Reference designators beginning with '1' (for example, R1x, J1x, C1x) are part of one sub-circuit. The second digit of each reference designator is the same for the same component in different sub-circuits. R11 and R21, for example, refer to the same resistor in each sub-circuit.

Table 1-1 BSR123 Circuit Options
EVM VERSION IC INSTALLED OUTPUT VOLTAGE OUTPUT VOLTAGE RANGE OUTPUT CURRENT
TPS62841-2EVM123
(BSR123)
TPS62842 (U11) 3.3 V 1.8 - 3.6 V (selectable) 750 mA
TPS62841 (U21) 1.2 V 0.8 - 1.55 V (selectable) 750 mA

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale