SBVU067A April   2020  – June 2021 TPS62840

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
      1. 1.2.1 Adjusting the Output Voltage
      2. 1.2.2 Input and Output Capacitors
      3. 1.2.3 Loop Response Measurement
  3. 2Setup
    1. 2.1 Input/Output Connector Descriptions
    2. 2.2 Setup
  4. 3TPS62841-2EVM123 Test Results
  5. 4Board Layout
  6. 5Schematic and Bill of Materials (BOM)
    1. 5.1 Schematic
    2. 5.2 Bill of Materials
  7. 6Revision History

Input/Output Connector Descriptions

Jx1, Pin 1 and 2 – VINPositive input connection from the input supply for the EVM
Jx1, Pin 3 and 4 – S+/S-Input voltage sense connections. Measure the input voltage at this point.
Jx1, Pin 5 and 6 – GNDInput return connection from the input supply for the EVM
Jx2, Pin 1 and 2 – VOUTOutput voltage connection
Jx2, Pin 3 and 4 – S+/S-Output voltage sense connections. Measure the output voltage at this point.
Jx2, Pin 5 and 6 – GNDOutput return connection
JPx1 – ENEN pin input jumper. Place the supplied jumper across ON and EN to turn on the IC. Place the jumper across OFF and EN to turn off the IC.
JPx2 – MODEMODE pin input jumper. Place the supplied jumper across PWM and MODE to operate in forced PWM mode. Place the jumper across PFM/PWM and MODE to operate in power save mode with an automatic transition to PWM mode at higher load currents.