SBVU069 February 2021 TPS785-Q1
Texas Instruments TPS785EVM-033 EVM assists design engineers to evaluate the operation and performance of the TPS785-Q1 family of linear regulators for possible use in their own circuit application. This particular EVM configuration contains a single 1 A low-IQ, low-dropout regulator for automotive systems. The regulator is capable of delivering up to 1 A to the load with a VIN range of 1.65 V to 6 V.