SBVU070B September 2021 – August 2022 TPS7A94
Texas Instruments' TPS7A94EVM-046 helps design engineers evaluate the operation and performance of the TPS7A94 linear regulator for possible use in their own circuit application. This particular EVM configuration contains a single high-accuracy, small size, adjustable linear regulator for a wide range of applications. The regulator is capable of delivering up to 1 A to the load with low VIN to VOUT dropout voltage. For stability, use a minimum capacitor of 4.7 µF at the input and output.
Table 1-1 lists the related documentation available through the Texas Instrument web site at www.ti.com.
Device | Literature Number |
---|---|
TPS7A94 | https://www.ti.com/lit/pdf/SBVS336 |