SBVU075 April   2022

 

  1.   Trademarks
  2. 1Introduction
  3. 2Setup
    1. 2.1 LDO Input and Output Connector Descriptions
      1. 2.1.1 VIN and GND
      2. 2.1.2 VOUT and GND
      3. 2.1.3 J3
      4. 2.1.4 J4 (EN)
      5. 2.1.5 J5 (CP_EN)
      6. 2.1.6 J1 (PG)
    2. 2.2 Optional Load Transient Input and Output Connector Descriptions
      1. 2.2.1 VCC and GND
      2. 2.2.2 J17
      3. 2.2.3 TP10
      4. 2.2.4 IN1
      5. 2.2.5 J15
      6. 2.2.6 TP11 and TP12
      7. 2.2.7 J6 and TP13
    3. 2.3 TPS7A57 LDO Operation
    4. 2.4 Optional Load Transient Circuit Operation
  4. 3Board Layout
  5. 4TPS7A57EVM-056 Schematics
  6. 5Bill of Materials

Introduction

The Texas Instruments TPS7A57EVM-056 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS7A57 LDO voltage regulator. As shown in Table 1-1, the TPS7A57EVM-056 contains one TPS7A57 LDO voltage regulator in the RTE package. An optional load transient circuit is also included to assist the user with high-speed load transient testing.

Table 1-1 Device Information
EVM ORDERABLE NUMBER VOUT PART NAME PACKAGE
TPS7A57EVM-056 0.5 V to 5.2 V TPS7A5701RTE 16-pin RTE