SBVU075 April 2022
J3 is a 6-pin header used to select different output voltage options for the TPS7A57.
The header connects the REF pin to a resistor to set a given output voltage value. The voltage options are 0.5 V, 1.2 V, 1.8 V, 2.5 V, 3.3 V, 5.0 V.