SBVU076 April   2022

 

  1.   1
  2.   2
  3.   3
    1.     4
      1.      5
      2.      6
      3.      7
      4.      8
    2.     9
      1.      10
      2.      11
      3.      12
      4.      13
      5.      14
      6.      15
      7.      16
      8.      17
    3.     18
    4.     19
  4.   20
  5.   21
  6.   22

EN

EN is a 3-pin header used to enable or disable the TPS7A74.

The center pin of the 3-pin header is tied to the TPS7A74 EN input. When the 2-pin shunt is placed across the top two pins of the header, VIN is shorted to EN and the TPS7A74 is enabled. When the 2-pin shunt is placed across the bottom two pins of the header, GND is shorted to EN and the TPS7A74 is disabled.

When driving the EN terminal with an off-board supply or signal generator, the applied voltage must be kept between 0 V and 5.5 V.