SBVU076 April 2022
The Texas Instruments TPS7A74EVM-068 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS7A74 LDO voltage regulator. As shown in Table 1-1, the TPS7A74EVM-068 contains one TPS7A74 LDO voltage regulator in the DSD package. An optional load transient circuit is also included to assist the user with high-speed load transient testing. To simplify current measurements, an input current loop is included.
EVM ORDERABLE NUMBER | VOUT | PART NAME | PACKAGE |
---|---|---|---|
TPS7A74EVM-068 | Adjustable | TPS7A7401DSDR | 8-pin DSD |