This user guide describes the operational use of the TPS715EVM-074 evaluation module (EVM) as a reference design for engineering demonstration and evaluation of the TPS71501DCKR, low-dropout linear regulator (LDO). Included in this user guide are setup and operating instructions, layout guidelines, a printed circuit board (PCB) layout, a schematic diagram, and a bill of materials (BOM). Throughout this document, the terms demonstration kit, evaluation board, evaluation module, and EVM are synonymous with the TPS715EVM-074.
All trademarks are the property of their respective owners.
Texas Instruments' TPS715EVM-074 helps design engineers evaluate the operation and performance of the TPS71501DCKR linear regulator for possible use in their own circuit application. This particular EVM configuration contains a single 50-mA, mid-voltage, low-IQ, low-dropout regulator (LDO) for general applications. The regulator is capable of delivering up to 50 mA and has a VIN range of up to 24 V. For stability for the TPS71501DCKR, use a 1-µF (or larger) output capacitor (Cout).