SBVU082 june   2023

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 LDO Input/Output Connector Descriptions
        1. 2.1.1.1 VIN and GND
        2. 2.1.1.2 BIAS and GND
        3. 2.1.1.3 VOUT and GND
        4. 2.1.1.4 EN
      2. 2.1.2 Optional Load Transient Input/Output Connector Descriptions
        1. 2.1.2.1 VDD and GND
        2. 2.1.2.2 J13
        3. 2.1.2.3 J15
        4. 2.1.2.4 J16
        5. 2.1.2.5 J18
        6. 2.1.2.6 J19
        7. 2.1.2.7 J22
        8. 2.1.2.8 TP2, TP3, and TP4
        9. 2.1.2.9 TP5
      3. 2.1.3 TPS7A15 LDO Operation
      4. 2.1.4 Optional Load Transient Circuit Operation
  9. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 Board Layout
    3. 3.3 Bill of Materials
  10. 4Additional Information
    1.     Trademarks

Setup

This section describes the jumpers and connectors on the EVM, and how to properly connect, set up, and use the TPS7A15EVM-096. Section 2.1.1 and Section 2.1.3 describe the test setup and operation for the TPS7A15 LDO. Section 2.1.2 and Section 2.1.4 describe the test setup and operation of the optional load transient circuit.