SBVU082 june   2023

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 LDO Input/Output Connector Descriptions
        1. 2.1.1.1 VIN and GND
        2. 2.1.1.2 BIAS and GND
        3. 2.1.1.3 VOUT and GND
        4. 2.1.1.4 EN
      2. 2.1.2 Optional Load Transient Input/Output Connector Descriptions
        1. 2.1.2.1 VDD and GND
        2. 2.1.2.2 J13
        3. 2.1.2.3 J15
        4. 2.1.2.4 J16
        5. 2.1.2.5 J18
        6. 2.1.2.6 J19
        7. 2.1.2.7 J22
        8. 2.1.2.8 TP2, TP3, and TP4
        9. 2.1.2.9 TP5
      3. 2.1.3 TPS7A15 LDO Operation
      4. 2.1.4 Optional Load Transient Circuit Operation
  9. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 Board Layout
    3. 3.3 Bill of Materials
  10. 4Additional Information
    1.     Trademarks

Features

  • Ultra-low input voltage range: 0.6 V to 2.2 V
  • 1% accuracy over load, line and temperature
  • High power-supply rejection ration (PSRR): 73 dB at 1 kHz (VOUT = 0.8 V, IOUT = 400 mA)
  • Available in fixed-output voltages: 0.5 V to 2.05 V (in 25-mV steps)
  • VBIAS range: Greater of 2.2 V or VOUT + 1.4 V to 5.5 V
  • Active output discharge