SBVU082
june 2023
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Setup
2.1.1
LDO Input/Output Connector Descriptions
2.1.1.1
VIN and GND
2.1.1.2
BIAS and GND
2.1.1.3
VOUT and GND
2.1.1.4
EN
2.1.2
Optional Load Transient Input/Output Connector Descriptions
2.1.2.1
VDD and GND
2.1.2.2
J13
2.1.2.3
J15
2.1.2.4
J16
2.1.2.5
J18
2.1.2.6
J19
2.1.2.7
J22
2.1.2.8
TP2, TP3, and TP4
2.1.2.9
TP5
2.1.3
TPS7A15 LDO Operation
2.1.4
Optional Load Transient Circuit Operation
3
Hardware Design Files
3.1
Schematics
3.2
Board Layout
3.3
Bill of Materials
4
Additional Information
Trademarks
3.1
Schematics
Figure 4-1
shows a schematic for the TPS7A15EVM-096.
Figure 3-1
Schematic