The TPS7B4261EVM-151 evaluation module (EVM) that helps design engineers evaluate the operation and performance of t he TPS7B4261-Q1 tracker low-dropout (LDO) linear regulator for use in circuit applications. The configuration of the TPS7B4261EVM-151 contains pads for external components for correct functionality of the TPS7B4261-Q1 and test points for easy testing. An added high-performance load transient circuit is included to improve the measurement capability of the low-dropout regulator.