SCAS042C May 1988 – May 2024 74AC11138
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 3 | 5 | 5.5 | V | |
VIH | High-level input voltage | VCC = 3 V | 2.1 | V | ||
VCC = 4.5 V | 3.15 | |||||
VCC = 5.5 V | 3.85 | |||||
VIL | Low-level input voltage | VCC = 3 V | 0.9 | V | ||
VCC = 4.5 V | 1.35 | |||||
VCC = 5.5 V | 1.65 | |||||
VI | Input voltage | 0 | VCC | V | ||
VO | Output voltage | 0 | VCC | V | ||
IOH | High-level output current | VCC = 3 V | -4 | mA | ||
VCC = 4.5 V | -24 | |||||
VCC = 5.5 V | -24 | |||||
IOL | Low-level output current | VCC = 3 V | 12 | mA | ||
VCC = 4.5 V | 24 | |||||
VCC = 5.5 V | 24 | |||||
Δt/Δv | Input transition rise or fall rate | 0 | 10 | ns/V | ||
TA | Operating free-air temperature | -40 | 85 | °C |