SCAS279T January 1993 – May 2024 SN54LVC00A , SN54LVC00A-SP , SN74LVC00A
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | SN74LVC00A | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
TA = 25°C | –40°C to +85°C | –40°C to +125°C | |||||||||
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tpd | A or B | Y | 1.8 V ± 0.15 V | 1 | 6 | 12 | 1 | 12.5 | 1 | 14 | ns |
2.5 V ± 0.2 V | 1 | 4.6 | 5.9 | 1 | 6.4 | 1 | 7.9 | ||||
2.7 V | 1 | 4.3 | 4.9 | 1 | 5.1 | 1 | 6.5 | ||||
3.3 V ± 0.3 V | 1 | 3.5 | 4.1 | 1 | 4.3 | 1 | 5.5 | ||||
tsk(o) | 3.3 V ± 0.3 V | 1 | 1.5 | ns |