SCAS279T January 1993 – May 2024 SN54LVC00A , SN54LVC00A-SP , SN74LVC00A
PRODUCTION DATA
This device uses CMOS technology and has balanced output drive. Take care to avoid bus contention because it can drive currents that would exceed maximum limits. The high drive will also create fast edges into light loads; therefore, routing and load conditions should be considered to prevent ringing.