SCAS279T January 1993 – May 2024 SN54LVC00A , SN54LVC00A-SP , SN74LVC00A
PRODUCTION DATA
The SN54LVC00A quadruple 2-input positive-NAND gate is designed for 2.7V to 3.6V VCC operation, and the SN74LVC00A quadruple 2-input positive-NAND gate is designed for 1.65V to 3.6V VCC operation.
The SNx4LVC00A devices perform the Boolean function Y = A • B or Y = A + B in positive logic.
Inputs can be driven from either 3.3V or 5V devices. This feature allows the use of these devices as translators in a mixed 3.3V/5V system environment.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SNx4LVC00A | BQA (WQFN, 14) | 3mm × 2.5mm | 3mm × 2.5mm |
D (SOIC, 14) | 8.65mm × 6mm | 8.65 mm × 3.91 mm | |
DB (SSOP, 14) | 6.2mm × 7.8mm | 6.20 mm × 5.30 mm | |
NS (SOP, 14) | 10.2mm × 7.8mm | 10.30 mm × 5.30 mm | |
PW (TSSOP, 14) | 5mm × 4.4mm | 5.00 mm × 4.40 mm | |
RGY (VQFN, 14) | 3.5mm × 3.5mm | 3.50 mm × 3.50 mm | |
FK (LCCC, 20) | 8.9mm x 8.9mm | 8.89 mm × 8.89 mm | |
J (CDIP, 14) | 19.55mm x 7.9mm | 19.55 mm x 6.7mm | |
W (CFP, 14) | 9.21mm x 9mm | 9.21mm x 6.28mm |