SCAS280S January 1993 – May 2024 SN54LVC02A , SN74LVC02A
PRODUCTION DATA
Inputs can be driven from either 3.3V or 5V devices. This feature allows the use of these devices as translators in a mixed 3.3V/5V system environment.
The device performs the Boolean function Y = A + B or Y = A ⋅ B in positive logic.
Inputs can be driven from either 3.3V or 5V devices. This feature allows the use of this device as a translator in a mixed 3.3V/5V system environment.
PART NUMBER | PACKAGE SIZE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SNx4LVC02A | BQA (WQFN, 14) | 3mm × 2.5mm | 3mm × 2.5mm |
D (SOIC, 14) | 8.65mm × 6mm | 8.65mm × 3.9mm | |
DB (SSOP, 14) | 6.2mm × 7.8mm | 6.2mm × 5.3mm | |
NS (SOP, 14) | 10.2mm × 7.8mm | 10.3mm × 5.3mm | |
PW (TSSOP, 14) | 5mm × 6.4mm | 5mm × 4.4mm | |
RGY (VQFN, 14) | 3.5mm × 3.5mm | 3.5mm × 3.5mm | |
FK (LCCC, 20) | 8.9mm x 8.9mm | 8.89mm × 8.89mm | |
J (CDIP, 14) | 19.55mm x 7.9mm | 19.55mm x 6.7mm | |
W (CFP, 14) | 9.21mm x 9mm | 9.21mm x 6.28mm |