SCAS280T January 1993 – December 2024 SN54LVC02A , SN74LVC02A
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | SN74LVC02A | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
TA = 25°C | –40°C to 85°C | –40°C to 125°C | |||||||||
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tpd | A or B | Y | 1.8V ± 0.15V | 1 | 3.8 | 8.4 | 1 | 8.9 | 1 | 10.4 | ns |
2.5V ± 0.2V | 1 | 2.9 | 6.9 | 1 | 7.4 | 1 | 9.5 | ||||
2.7V | 1 | 3 | 5.2 | 1 | 5.4 | 1 | 7 | ||||
3.3V ± 0.3V | 1 | 3.6 | 4.2 | 1 | 4.4 | 1 | 5.5 | ||||
tsk(o) | 3.3V ± 0.3V | 1 | 1.5 | ns |