SCAS280T January 1993 – December 2024 SN54LVC02A , SN74LVC02A
PRODUCTION DATA
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC | SN54LVC02A | UNIT | |
---|---|---|---|---|---|---|
–55°C to 125°C | ||||||
MIN | MAX | |||||
tpd | A or B | Y | 2.7V | 5.4 | ns | |
3.3V ± 0.3V | 1 | 4.4 |