SCAS283W January 1993 – July 2024 SN54LVC08A , SN74LVC08A
PRODUCTION DATA
The SN54LVC08A quadruple 2-input positive-AND gate is designed for 2.7V to 3.6V VCC operation, and the SN74LVC08A quadruple 2-input positive-AND gate is designed for 1.65V to 3.6V VCC operation.
The SNx4LVC08A devices perform the Boolean function in positive
logic.
Inputs can be driven from either 3.3V or 5V devices. This feature allows the use of these devices as translators in a mixed 3.3V/5V system environment.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SNx4LVC08A | BQA (WQFN, 14) | 3mm × 2.5mm | 3mm × 2.5mm |
D (SOIC, 14) | 8.65mm × 6mm | 8.65mm × 3.91mm | |
DB (SSOP, 14) | 6.2mm × 7.8mm | 6.20mm × 5.30mm | |
NS (SOP, 14) | 10.2mm × 7.8mm | 10.30mm × 5.30mm | |
PW (TSSOP, 14) | 5mm × 4.4mm | 5.00mm × 4.40mm | |
RGY (VQFN, 14) | 3.5mm × 3.5mm | 3.50mm × 3.50mm | |
FK (LCCC, 20) | 8.9mm x 8.9mm | 8.89mm × 8.89mm | |
J (CDIP, 14) | 19.55mm x 7.9mm | 19.55mm x 6.7mm | |
W (CFP, 14) | 9.21mm x 9mm | 9.21mm x 6.28mm |
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOIC, SSOP, SOP, CDIP, TSSOP, VQFN,WQFN | LCCC | ||
1A | 1 | 2 | I | Channel 1 input A |
1B | 2 | 3 | I | Channel 1 input B |
1Y | 3 | 4 | O | Channel 1 output |
2A | 4 | 6 | I | Channel 2 input A |
2B | 5 | 8 | I | Channel 2 input B |
2Y | 6 | 9 | O | Channel 2 output |
GND | 7 | 10 | Ground | Ground |
3Y | 8 | 12 | O | Channel 3 output |
3A | 9 | 13 | I | Channel 3 input A |
3B | 10 | 14 | I | Channel 3 input B |
4Y | 11 | 16 | O | Channel 4 output |
4A | 12 | 18 | I | Channel 4 input A |
4B | 13 | 19 | I | Channel 4 input B |
VCC | 14 | 20 | Power | Positive supply |
Thermal Information(1) | — | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply. | ||
NC(2) | — | 1 | — | No connect |
5 | ||||
7 | ||||
11 | ||||
15 | ||||
17 |