SCAS283W January   1993  – July 2024 SN54LVC08A , SN74LVC08A

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions, SN54LVC08A
    4. 5.4  Recommended Operating Conditions, SN74LVC08A
    5. 5.5  Thermal Information
    6. 5.6  Electrical Characteristics, SN54LVC08A
    7. 5.7  Electrical Characteristics, SN74LVC08A
    8. 5.8  Switching Characteristics, SN54LVC08A
    9. 5.9  Switching Characteristics, SN74LVC08A
    10. 5.10 Operating Characteristics
    11. 5.11 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Balanced High-Drive CMOS Push-Pull Outputs
      2. 7.3.2 Standard CMOS Inputs
      3. 7.3.3 Clamp Diodes
      4. 7.3.4 Over-voltage Tolerant Inputs
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3.     Power Supply Recommendations
    4. 8.3 Layout
      1. 8.3.1 Layout Guidelines
      2. 8.3.2 Layout Examples
  10. Device and Documentation Support
    1. 9.1 Documentation Support (Analog)
      1. 9.1.1 Related Documentation
      2. 9.1.2 Related Links
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
      1. 9.3.1 Community Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 1048
  12. 11Mechanical, Packaging, and Orderable Information

Description

The SN54LVC08A quadruple 2-input positive-AND gate is designed for 2.7V to 3.6V VCC operation, and the SN74LVC08A quadruple 2-input positive-AND gate is designed for 1.65V to 3.6V VCC operation.

The SNx4LVC08A devices perform the Boolean function SN54LVC08A SN74LVC08A in positive logic.

Inputs can be driven from either 3.3V or 5V devices. This feature allows the use of these devices as translators in a mixed 3.3V/5V system environment.

Device Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2) BODY SIZE(3)
SNx4LVC08A BQA (WQFN, 14) 3mm × 2.5mm 3mm × 2.5mm
D (SOIC, 14) 8.65mm × 6mm 8.65mm × 3.91mm
DB (SSOP, 14) 6.2mm × 7.8mm 6.20mm × 5.30mm
NS (SOP, 14) 10.2mm × 7.8mm 10.30mm × 5.30mm
PW (TSSOP, 14) 5mm × 4.4mm 5.00mm × 4.40mm
RGY (VQFN, 14) 3.5mm × 3.5mm 3.50mm × 3.50mm
FK (LCCC, 20) 8.9mm x 8.9mm 8.89mm × 8.89mm
J (CDIP, 14) 19.55mm x 7.9mm 19.55mm x 6.7mm
W (CFP, 14) 9.21mm x 9mm 9.21mm x 6.28mm
For more information, see Section 11.
The package size (length × width) is a nominal value and includes pins, where applicable.
The body size (length × width) is a nominal value and does not include pins.
SN54LVC08A SN74LVC08A Logic Diagram, Each Gate  (Positive Logic) Logic Diagram, Each Gate
(Positive Logic)