SCAS283W January 1993 – July 2024 SN54LVC08A , SN74LVC08A
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOIC, SSOP, SOP, CDIP, TSSOP, VQFN,WQFN | LCCC | ||
1A | 1 | 2 | I | Channel 1 input A |
1B | 2 | 3 | I | Channel 1 input B |
1Y | 3 | 4 | O | Channel 1 output |
2A | 4 | 6 | I | Channel 2 input A |
2B | 5 | 8 | I | Channel 2 input B |
2Y | 6 | 9 | O | Channel 2 output |
GND | 7 | 10 | Ground | Ground |
3Y | 8 | 12 | O | Channel 3 output |
3A | 9 | 13 | I | Channel 3 input A |
3B | 10 | 14 | I | Channel 3 input B |
4Y | 11 | 16 | O | Channel 4 output |
4A | 12 | 18 | I | Channel 4 input A |
4B | 13 | 19 | I | Channel 4 input B |
VCC | 14 | 20 | Power | Positive supply |
Thermal Information(1) | — | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply. | ||
NC(2) | — | 1 | — | No connect |
5 | ||||
7 | ||||
11 | ||||
15 | ||||
17 |