SCAS283W January 1993 – July 2024 SN54LVC08A , SN74LVC08A
PRODUCTION DATA
The inputs to this device have negative clamping diodes. The outputs to this device have both positive and negative clamping diodes as shown in Figure 7-2.
Voltages beyond the values specified in the Section 5.1 table can cause damage to the device. The input negative-voltage and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.