SCAS284Q January 1993 – August 2024 SN74LVC10A
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 6.5 | V | |
VI | Input voltage range(1) | –0.5 | 6.5 | V | |
VO | Output voltage range(1)(2) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCC or GND | ±100 | mA | |||
Tstg | Storage temperature range | –65 | 150 | °C | |
Ptot | Power dissipation | TA = –40°C to 125°C(3)(4) | 500 | mW |