SCAS284Q January 1993 – August 2024 SN74LVC10A
PRODUCTION DATA
This triple 3-input positive-NAND gate is designed for 1.65V to 3.6V VCC operation.
PART NUMBER | PACKAGE SIZE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74LVC10A | BQA (WQFN, 14) | 3mm × 2.5mm | 3mm × 2.5mm |
D (SOIC, 14) | 8.65mm × 6mm | 8.65mm × 3.9mm | |
DB (SSOP, 14) | 6.2mm × 7.8mm | 6.2mm × 5.3mm | |
NS (SOP, 14) | 10.2mm × 7.8mm | 10.3mm × 5.3mm | |
PW (TSSOP, 14) | 5mm × 6.4mm | 5mm × 4.4mm | |
RGY (VQFN, 14) | 3.5mm × 3.5mm | 3.5mm × 3.5mm |