SCAS287V January 1993 – May 2024 SN54LVC74A , SN54LVC74A-SP , SN74LVC74A
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|---|
fmax | Maximum clock frequency | — | — | 83 | MHz | ||
tpd | Propagation (delay) time | CLK PRE | Q or Q | VCC = 1.8 V ± 0.15 V | 1 | 7.1 | ns |
VCC = 2.5 V ± 0.2 V | 1 | 4.4 | |||||
or CLR | VCC = 1.8 V ± 0.15 V | 1 | 6.9 | ||||
VCC = 2.5 V ± 0.2 V | 1 | 4.6 |