SCAS287V January 1993 – May 2024 SN54LVC74A , SN54LVC74A-SP , SN74LVC74A
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|---|
fmax | Maximum clock frequency | — | — | VCC = 2.7 V | 83 | MHz | |
VCC = 3.3 V ± 0.3 V | 100 | ||||||
tpd | Propagation (delay) time | CLK | Q or Q | VCC = 2.7 V | 6 | ns | |
VCC = 2.7 V | 1 | 5.2 | |||||
PRE or CLR | VCC = 3.3 V ± 0.3 V | 6.4 | |||||
VCC = 3.3 V ± 0.3 V | 1 | 5.4 |