SCAS288R January 1993 – August 2024 SN54LVC86A , SN74LVC86A
PRODUCTION DATA
The SN54LVC86A quadruple 2-input exclusive-OR gate is designed for 2.7V to 3.6V VCC operation, and the SN74LVC86A quadruple 2-input exclusive-OR gate is designed for 1.65V to 3.6V VCC operation.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SNx4LVC86A | BQA (WQFN, 14) | 3mm × 2.5mm | 3mm × 2.5mm |
RGY (VQFN, 14) | 3.50mm × 3.50mm | 3.50mm × 3.50mm | |
D (SOIC, 14) | 8.65mm x 6mm | 8.65mm × 3.91mm | |
NS (SOP, 14) | 10.2mm x 7.8mm | 10.20mm × 5.30mm | |
DB (SSOP, 14) | 6.2mm x 7.8mm | 6.20mm × 5.30mm | |
PW (TSSOP, 14) | 5mm x 6.4mm | 5.00mm × 4.40mm | |
W (CFP, 14) | 9.21mm × 9mm | 9.21mm × 6.29mm | |
FK (LCCC, 20) | 8.89mm × 8.89mm | 8.89mm × 8.89mm |