SCAS288R January 1993 – August 2024 SN54LVC86A , SN74LVC86A
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | SN54LVC86A | UNIT | ||||
---|---|---|---|---|---|---|---|---|
–55 TO 125°C | ||||||||
MIN | TYP | MAX | ||||||
VOH | IOH = –100 μA | 2.7 V to 3.6 V | VCC – 0.2 | V | ||||
IOH = –12 mA | 2.7 V | 2.2 | ||||||
3 V | 2.4 | |||||||
IOH = –24 mA | 3 V | 2.2 | ||||||
VOL | IOL = 100 μA | 2.7 V to 3.6 V | 0.2 | V | ||||
IOL = 12 mA | 2.7 V | 0.4 | ||||||
IOL = 24 mA | 3 V | 0.55 | ||||||
II | VI = 5.5 V or GND | 3.6 V | ±5 | μA | ||||
ICC | VI = VCC or GND | IO = 0 | 3.6 V | 10 | μA | |||
ΔICC | One input at VCC – 0.6 V, Other inputs at VCC or GND | 2.7 V to 3.6 V | 500 | μA | ||||
Ci | VI = VCC or GND | 3.3 V | 5(1) | pF |