SCAS290T January 2015 – September 2024 SN74LVC125A
PRODUCTION DATA
TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | ||||
VCC | Supply voltage | Operating | 1.65 | 3.6 | 1.65 | 3.6 | 1.65 | 3.6 | V |
Data retention only | 1.5 | 1.5 | 1.5 | ||||||
VIH | High-level input voltage | VCC = 1.65V to 1.95V | 0.65 × VCC | 0.65 × VCC | 0.65 × VCC | V | |||
VCC = 2.3V to 2.7V | 1.7 | 1.7 | 1.7 | ||||||
VCC = 2.7V to 3.6V | 2 | 2 | 2 | ||||||
VIL | Low-level input voltage | VCC = 1.65V to 1.95V | 0.35 × VCC | 0.35 × VCC | 0.35 × VCC | V | |||
VCC = 2.3V to 2.7V | 0.7 | 0.7 | 0.7 | ||||||
VCC = 2.7V to 3.6V | 0.8 | 0.8 | 0.8 | ||||||
VI | Input voltage | 0 | 5.5 | 0 | 5.5 | 0 | 5.5 | V | |
VO | Output voltage | 0 | VCC | 0 | VCC | 0 | VCC | V | |
IOH | High-level output current | VCC = 1.65V | –4 | –4 | –4 | mA | |||
VCC = 2.3V | –8 | –8 | –8 | ||||||
VCC = 2.7V | –12 | –12 | –12 | ||||||
VCC = 3V | –24 | –24 | –24 | ||||||
IOL | Low-level output current | VCC = 1.65V | 4 | 4 | 4 | mA | |||
VCC = 2.3V | 8 | 8 | 8 | ||||||
VCC = 2.7V | 12 | 12 | 12 | ||||||
VCC = 3V | 24 | 24 | 24 | ||||||
Δt/Δv | Input transition rise or fall rate | 8 | 8 | 8 | ns/V |