SCAS290T January 2015 – September 2024 SN74LVC125A
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tpd | A | Y | 1.8V ± 0.15V | 1 | 4.5 | 11.8 | 1 | 12.3 | 1 | 13.8 | ns |
2.5V ± 0.2V | 1 | 2.7 | 5.8 | 1 | 6.3 | 1 | 8.4 | ||||
2.7V | 1 | 3 | 5.3 | 1 | 5.5 | 1 | 7 | ||||
3.3V ± 0.3V | 1 | 2.5 | 4.6 | 1 | 4.8 | 1 | 6 | ||||
ten | OE | Y | 1.8V ± 0.15V | 1 | 4.3 | 13.8 | 1 | 14.3 | 1 | 15.8 | ns |
2.5V ± 0.2V | 1 | 2.7 | 6.9 | 1 | 7.4 | 1 | 9.5 | ||||
2.7V | 1 | 3.3 | 6.4 | 1 | 6.6 | 1 | 8.5 | ||||
3.3V ± 0.3V | 1 | 2.4 | 5.2 | 1 | 5.4 | 1 | 7 | ||||
tdis | OE | Y | 1.8V ± 0.15V | 1 | 4.3 | 10.6 | 1 | 11.1 | 1 | 12.6 | ns |
2.5V ± 0.2V | 1 | 2.2 | 5.1 | 1 | 5.6 | 1 | 7.7 | ||||
2.7V | 1 | 2.5 | 4.8 | 1 | 5 | 1 | 6.5 | ||||
3.3V ± 0.3V | 1 | 2.4 | 4.4 | 1 | 4.6 | 1 | 6 | ||||
tsk(o) | 3.3V ± 0.3V | 1 | 1.5 | ns |