Typical VOLP (output ground bounce) <0.8V at VCC = 3.3V, TA
= 25°C
Typical VOHV (output VOH
undershoot) >2V at VCC = 3.3V,
TA = 25°C
Latch-up performance exceeds 250mA per JESD
17
ESD protection exceeds JESD 22
2000V human-body model
(A114-A)
200V machine model
(A115-A)
On products compliant to MIL-PRF-38535, all
parameters are tested unless otherwise noted. On all other products, production
processing does not necessarily include testing of all parameters.