SCAS294P January 1993 – May 2024 SN54LVC257A , SN74LVC257A
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | SN74LVC257A | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V ± 0.15 V | VCC = 2.5 V ± 0.2 V | VCC = 2.7 V | VCC = 3.3 V ± 0.3 V | ||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A or B | Y | 1 | 13.5 | 1 | 7.4 | 1 | 5.4 | 1 | 4.6 | ns |
A/B | 1 | 15.6 | 1 | 9.5 | 1 | 7.5 | 1 | 6.4 | |||
ten | OE | Y | 1 | 14.6 | 1 | 8.7 | 1 | 6.7 | 1 | 5.6 | ns |
tdis | OE | Y | 1 | 15.4 | 1 | 6.7 | 1 | 4.7 | 1 | 4.3 | ns |
tsk(o) | 1 | ns |