SCAS294P January 1993 – May 2024 SN54LVC257A , SN74LVC257A
PRODUCTION DATA
These quadruple 2-line to 1-line data selectors and multiplexers are designed for 1.65-V to 3.6-V VCC operation.
The SNx4LVC257A devices are designed to multiplex signals from 4-bit data sources to 4-output data lines in bus-organized systems. The 3-state outputs do not load the data lines when the output-enable ( OE) input is at a high logic level.