SCAS339U March 1994 – July 2024 SN74LVC126A
PRODUCTION DATA
The SN74LVC126A quadruple buffer is designed for 1.65-V to 3.6-V VCC operation and features tri-state outputs.
The SN74LVC126A devices perform the Boolean function Y = A in positive logic.
Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of these devices as down-translators in a mixed 3.3-V or 5-V system environment.