SCAS519G July 1995 – July 2024 SN54AC04 , SN74AC04
PRODMIX
The SNx4ACT04 is a low-drive CMOS device that can be used for a multitude of bus interface type applications where output ringing is a concern. The low drive and slow edge rates will minimize overshoot and undershoot on the outputs.