SCAS520I August 1995 – July 2024 SN54ACT74 , SN74ACT74
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | SN54ACT74 | SN74ACT74 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||
VOH | IOH = –50 µA | 4.5 V | 4.4 | 4.49 | 4.4 | 4.4 | V | |||
5.5 V | 5.4 | 5.49 | 5.4 | 5.4 | ||||||
IOH = –24 mA | 4.5 V | 3.86 | 3.7 | 3.76 | ||||||
5.5 V | 4.86 | 4.7 | 4.76 | |||||||
IOH = –50 mA†(1) | 5.5 V | 3.86 | ||||||||
IOH = –75 mA†(1) | 5.5 V | 3.85 | ||||||||
VOL | IOL = 50 µA | 4.5 V | 0.001 | 0.1 | 0.1 | 0.1 | V | |||
5.5 V | 0.001 | 0.1 | 0.1 | 0.1 | ||||||
IOL = 24 mA | 4.5 V | 0.36 | 0.5 | 0.44 | ||||||
5.5 V | 0.36 | 0.5 | 0.44 | |||||||
IOL = 50 mA†(1) | 5.5 V | 1.65 | ||||||||
IOL = 75 mA†(1) | 5.5 V | 1.65 | ||||||||
II | VI = VCC or GND | 5.5 V | ±0.1 | ±1 | ±1 | µA | ||||
ICC | VI = VCC or GND, IO = 0 | 5.5 V | 2 | 40 | 20 | µA | ||||
ΔICC‡(2) | One input at 3.4 V, Other inputs at GND or VCC | 5.5 V | 0.6 | 1.6 | 1.5 | mA | ||||
Ci | VI = VCC or GND | 5 V | 3 | pF |